![Front of 0-10V PIR Wall Switch Occupancy Sensor red with plate cover](https://cdn2.webdamdb.com/1280_wljnapvjSA91.jpg?1604981723)
![Front of 0-10V PIR Wall Switch Occupancy Sensor red with metal plate cover](https://cdn2.webdamdb.com/1280_68FbsRDcJwR3.jpg?1604982384)
![Front of 0-10V PIR Wall Switch Occupancy Sensor red](https://cdn2.webdamdb.com/1280_A6bDy3ssn8K3.jpg?1604982383)
0-10V PIR Wall Switch Occupancy Sensor, 347V, Red
PW-311-347-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-311 passive infrared (PIR) dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level. It works with 0-10 VDC dimming drivers and ballasts to control lighting loads including LEDs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Defaults to Manual-ON operation for maximum energy savings
- Neutral Sense™ connection option with break off tab to expose neutral terminals
- Color-matched lens and low profile for appealing design
- Supports Partial-ON operation for energy code compliance or incentives
- 120/240/277VAC and 347VAC models
- Allows fully functional multi-way control from up to four switch locations
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | PW-311-347-W | ||
Color | Red | ||
UPC Number | 754182939114 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.3275 lb | ||
Product Volume US | 36.425 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.5 in |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 4.3 A | ||
Wattage | 1500 W | ||
Voltage | 347.0 V |
Resources
Installation Instructions
CAD Drawings
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1