HS Card Key Card Key Switch, Low Voltage, 24VDC/VAC, Grey
HS-100-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.
Voltage
24 VDC/VAC
- 24 VDC/VAC
- 120/277 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Room key activated master switch for hotel guest room lighting
- Line and low voltage models
- 30-second egress time
- Facilitates energy savings in hotels, motels and boarding houses
- Backlit card key slot for visibility in darkened rooms
- Optional key fob for rooms that do not use a card key
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | HS-100-W | ||
Color | Gray | ||
UPC Number | 754182920730 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 3.5 oz | ||
Product Volume US | 8.0 cu in | ||
Product Depth US | 1.7 in | ||
Product Height US | 4.7 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Amperage | 25 mA |
Resources
Installation Instructions
CAD Drawings
57-700 - HS-150 Wiring Standard Wiring
pdf
57-700 - HS-150 Wiring Standard Wiring
dwg
57-700 - HS-150 Wiring Standard Wiring
png
57-700 - HS-150 Wiring Standard Wiring
dxf
57-701 - HS-100 Wiring with typical Power Pack
png
57-701 - HS-100 Wiring with typical Power Pack
dwg
57-701 - HS-100 Wiring with typical Power Pack
dxf
57-705 - HS-XXX Switch Plate
pdf
57-705 - HS-XXX Switch Plate
dwg
57-705 - HS-XXX Switch Plate
dxf
57-705 - HS-XXX Switch Plate
png
View More
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
May I get pricing and availability for this item HS-150-B thank you
Good evening
For you the customer to be able to get pricing and availability information you will need to contact our customer service departmant at 1-800-879-8585 Option#2.
Date published: 2022-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1