text.skipToContent text.skipToNavigation

HS Card Key Card Key Switch, Low Voltage, 24VDC/VAC, Ivory

HS-100-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.
Color Ivory
Voltage 24 VDC/VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated to white option
  • Room key activated master switch for hotel guest room lighting
  • Line and low voltage models
  • 30-second egress time
  • Facilitates energy savings in hotels, motels and boarding houses
  • Backlit card key slot for visibility in darkened rooms
  • Optional key fob for rooms that do not use a card key

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  HS-100-W
Color Ivory
UPC Number 754182920716
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 3.5 oz
Product Volume US 8.0 cu in
Product Depth US 1.7 in
Product Height US 4.7 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Amperage 25 mA

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

May I get pricing and availability for this item HS-150-B thank you

Asked by: Anonymous
Good evening For you the customer to be able to get pricing and availability information you will need to contact our customer service departmant at 1-800-879-8585 Option#2.
Answered by: Tier 1 Tech Support
Date published: 2022-09-15
  • y_2024, m_7, d_19, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HS-100-I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT