text.skipToContent text.skipToNavigation

PIR Wall Switch Occupancy Sensor, 347V, Ivory

PW-301-347-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated to white option
  • High sensitivity and dense coverage for exceptional performance
  • Defaults to Manual-ON operation for maximum energy savings
  • Color-matched lens and low profile for appealing design
  • Optional neutral connection with break off tab to expose neutral terminals
  • 120/240/277 VAC and 347 VAC models
  • Allows multi-way control from one of up to four control locations

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  PW-301-347-W
Color Ivory
UPC Number 754182935536
Country Of Origin China
Dimensions
Product Width US 1.8 in
Product Weight US 0.3 lb
Product Volume US 35.1 cu in
Product Depth US 1.8 in
Product Height US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy
Amperage 4.3 A
Wattage 1500 W
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;