![Front of PIR Wall Switch Occupancy Sensor, White](https://cdn2.webdamdb.com/1280_QBohNKTgxPt0.jpg?1617370893)
PIR Wall Switch Occupancy Sensor, 347V, Red
PW-301-347-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- High sensitivity and dense coverage for exceptional performance
- Defaults to Manual-ON operation for maximum energy savings
- Color-matched lens and low profile for appealing design
- Optional neutral connection with break off tab to expose neutral terminals
- 120/240/277 VAC and 347 VAC models
- Allows multi-way control from one of up to four control locations
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part NumberĀ | PW-301-347-W | ||
Color | Red | ||
UPC Number | 754182935550 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.8 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 35.1 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 4.5 in |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 4.3 A | ||
Wattage | 1500 W | ||
Voltage | 347.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1