![Front of Single Pole Momentary Switch, 15A, 120VAC, White](https://cdn2.webdamdb.com/1280_kdYf7Qi3w6A1.jpg?1604981690)
Single Pole Momentary Switch, 15A, 120V, Ivory
RH-253-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RH-253 is a single pole momentary switch for on/off control. It is typically used with multi-way occupancy and vacancy sensors for applications requiring multiple switch locations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part NumberĀ | RH-253-W | ||
Color | Ivory | ||
UPC Number | 754182921553 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.4 in | ||
Product Weight US | 0.2 oz | ||
Product Volume US | 8.23 cu in | ||
Product Depth US | 1.4 in | ||
Product Height US | 4.2 in |
Technical Information
Amperage | 15 A | ||
Voltage | 120.0 V |
Resources
White Papers & Tech Bulletins
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1