![Front of Single Pole Momentary Switch, 15A, 120VAC, White](https://cdn2.webdamdb.com/1280_kdYf7Qi3w6A1.jpg?1604981690)
Single Pole Momentary Switch, 15A, 120V, White
RH-253-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RH-253 is a single pole momentary switch for on/off control. It is typically used with multi-way occupancy and vacancy sensors for applications requiring multiple switch locations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182921546 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.4 in | ||
Product Weight US | 0.2 oz | ||
Product Volume US | 8.23 cu in | ||
Product Depth US | 1.4 in | ||
Product Height US | 4.2 in |
Technical Information
Amperage | 15 A | ||
Voltage | 120.0 V |
Resources
White Papers & Tech Bulletins
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you confirm: 1. That this is a Single Pole, Double Throw (SPDT) momentary contact? 2. Contact ratings of the switch (Voltage and Current limits). Thank you.
The RH-253 is usually paired with an RH-250. The RH-250 is a Multi-Way Wall Switch Convertible Occupancy Sensor. The RH-253 is a single pole momentary switch for on/off control. Press Up to turn on the load and press Down to turn it off. The RH-253 is not designed to work alone. Ratings are posted within the RH-250.
Voltage .........................................................................120VAC, 60Hz
Load (Multi-Way)
Incandescent or fluorescent .......................................0-600 Watts
Fan motor............................................................................ 1/6 hp
Date published: 2021-09-15
Is this momentary contact switch appropriate for turning on a bathroom fan or hot water circulating pump? When operating this switch, do you just click it once, and then it returns to its start position?
The RH-253 is a single pole momentary switch for on/off control. It is typically used with multi-way occupancy and vacancy sensors for applications requiring multiple switch locations. Users tap the switch to turn connected lighting on or off. The RH-253 provides true multi-way on/off control when connected
to one or more CH-250, CU-250, CD-250, RH-250 or RD-250 wall switch sensors.
Date published: 2020-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1