Discontinued - Time Switch Pgm Countdown, Blk
RT-100-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RT-100-W
The RT-100 Programmable Countdown Time Switch automatically turns lighting or other loads off when the programmed on-time expires. It replaces standard single-pole wall switches for energy savings inside and outside.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Programmable switch for automatic-off control
- Oversize silver alloy contacts for long life and better heat dissipation.
- Backlit display shows countdown in progress
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Lighted switch for visibility in darkened rooms
- Fiber terminal insulation barriers standard.
- Ideal for garages, outdoor lighting, storage areas and spa control
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Programmable on-time from 5 minutes to 12 hours
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw and Double Pole-Double Throw.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Black | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Replaced by Part Number | RT-100-W | ||
Features | Locator Light, Timer | ||
Switch Type | Push | ||
Warranty Type | 5-Year | ||
UPC Number | 754182918393 |
Dimensions
Product Depth US | 1.8 in | ||
Product Height US | 4.1 in | ||
Product Volume US | 13.3 cu in | ||
Product Width US | 1.8 in | ||
Product Weight US | 0.2985 lb |
Additional Information
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 5 A | ||
Connection Type | Wired | ||
Number of Buttons | 1 | ||
Timing Range | 5-55 minutes (five-minute increments) to 1-12 hours (15-minute increments) | ||
Wattage | 600 W |
Resources
Installation Instructions
CAD Drawings
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can this be wired as a 3 way switch
No, this device is intended for single pole applications only
Date published: 2023-07-11
Can this be used for a fan?
Yes, as long as the fan does not exceed the 1/6HP and 5A maximum ratings on the timer.
Date published: 2022-07-11
Bazaarvoice SAP Hybris Integration Version 2.8.1