
Discontinued - Time Switch, Pgm Countdown, Iv
RT-100-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RT-100-W
The RT-100 Programmable Countdown Time Switch automatically turns lighting or other loads off when the programmed on-time expires. It replaces standard single-pole wall switches for energy savings inside and outside.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Programmable switch for automatic-off control
- Oversize silver alloy contacts for long life and better heat dissipation.
- Backlit display shows countdown in progress
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Lighted switch for visibility in darkened rooms
- Fiber terminal insulation barriers standard.
- Ideal for garages, outdoor lighting, storage areas and spa control
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Programmable on-time from 5 minutes to 12 hours
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw and Double Pole-Double Throw.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Ivory | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Replaced by Part Number | RT-100-W | ||
Features | Locator Light, Timer | ||
Switch Type | Push | ||
Warranty Type | 5-Year | ||
UPC Number | 754182918362 |
Dimensions
Product Depth US | 1.8 in | ||
Product Height US | 4.1 in | ||
Product Volume US | 13.3 cu in | ||
Product Width US | 1.8 in | ||
Product Weight US | 0.2985 lb |
Additional Information
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 5 A | ||
Connection Type | Wired | ||
Number of Buttons | 1 | ||
Timing Range | 5-55 minutes (five-minute increments) to 1-12 hours (15-minute increments) | ||
Wattage | 600 W |
Resources
Installation Instructions
CAD Drawings
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
do you have to program the timer each time you turn it on or can you set the time once and just push ON day after day without reprograming the time?
The RT-100 retains the last programmed countdown time. Once you set the desired time, you do not need to reprogram it each time you turn the switch on. Simply pressing the ON/OFF button will activate the previously set countdown timer.
Date published: 2025-02-10
can this be wired as a 3 way switch
No, this device is intended for single pole applications only
Date published: 2023-07-11
Can this be used for a fan?
Yes, as long as the fan does not exceed the 1/6HP and 5A maximum ratings on the timer.
Date published: 2022-07-11
Bazaarvoice SAP Hybris Integration Version 2.8.1