text.skipToContent text.skipToNavigation

Dual gang stainless steel faceplate - holds twelve Keystone jacks or modules

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed label fields: Supports TIA/EIA 606 labeling standard.

Specifications

General Info
Product Line Ortronics
UPC Number 662875534907
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 4.53 in
Product Depth US 0.17 in
Product Height US 4.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
Technical Information
Number of Ports 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;