Adapter Panel, UHD7, 3 LC Quad, 12 fiber, Green
UHD7FP-LCQ12CC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Infinium Ultra High Density (UHD) fiber enclosure system features the highest density in the industry and is perfect for fiber patching applications. Available with sizes from 1RU to 4RU, with a cable management tray in the back of the enclosure, it is the perfect solution for managing and protecting fiber connections. The enclosure accepts UHD adapter panels and M7 cassettes, both with a base 12 or base 8 fiber configuration.
Fiber Type
Single-Mode APC
- OM3/4
- Single-Mode
- Single-Mode APC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875959243 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.46 in | ||
Product Depth US | 3.8 in | ||
Product Height US | 0.45 in | ||
Product Length US | 3.62 in |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1