text.skipToContent text.skipToNavigation

Infinium Ultra HDCA Cassette - 12 Fiber - LC Duplex to HPOM - OS2 - Universal Polarity

LMH-LC12J-1A2UN Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

MTP®-to-LC 12-fiber cassette for use in PHDHJU modular patch panels. Cassettes are rear loading and support up to 96 fiber in a 1RU patch panel. 

 

 

 

 

 

Category Performance Rating Infinium Ultra
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultra Low Loss System: When combined with Infinium Ultra Trunks and Infinium. Ultra Patch Cords
  • High Density: 96 port per 1RU angled or flat patch panel
  • Versatile Installation: Infinium Modular Panel enables mixed media installations

Specifications

General Info
Product Line Ortronics
UPC Number 662875032359
Country Of Origin Mexico
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 2.75 in
Product Depth US 3.56 in
Product Height US 0.84 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;