Infinium M4 Cassette with 3 MPO MTO Dual MTIER 4 - Universal Non-Flipped Polarity - OM5 - APC - Lime
M4MAE24-50WA4K1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 24-fiber OM4 M4 Cassettes are designed to be used with the Infinium HD Enclosures and support MPO to MPO adapter 24-fiber connectivity, with angle polished connectors delivering lower insertion loss, offering versatile installation and swift deployment. The housing of the cassettes offer additional durability and integrated bend limiting considerations to assure optimum optical performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cassette | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Standard | TIA-568-C.3 | ||
UPC Number | 662875025689 |
Dimensions
Product Depth US | 3.21 in | ||
Product Height US | 1.23 in | ||
Product Width US | 4.24 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1