4 RU Q-Series High Density Rack-Mount Fiber Enclosure
EQ04U-KHC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Q-Series High Density Rack Mount fiber enclosure system is designed to support high density applications in data centers and building networks. The all steel chassis delivers reliable protection and management of fiber optic cable patching, splicing, and connecting. The enclosure also enables distribution of backbone cabling to active equipment, switching, or cross/interconnect horizontal area. The footprint accommodates up to 72 LC fibers in a 1 RU space, accepting OFP adapter panels, M2 pre-terminated cassettes, and splice cassettes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Maximize versatility and performance with a single enclosure offering the widest range of densities, flexible configurations, top-tier performance in all fiber classes, and connectivity options for any data center or building network application.
- Rugged Reliability: The all-steel construction has been engineered to hold up under the rigors of long-term use, moves, adds, and changes, which ensures that the life cycle can match the flexibility of the connectivity.
- High-performance splicing connects bulk fiber cables and connectivity. Options include Splice Cassettes, Pig Tails, Splicing Trays, and Splice-On Connectors for optimal connectivity when splicing is preferred or pre-term is not feasible.
- Connectivity Options: Q-Series HD Fiber Enclosure offers options for nearly every application, from a simple wiring closet to a sprawling data center. Connectivity options include LC, MDC, SC, MPO, acclAIM.
- acclAIM Connectivity is a new and exceptional multifiber connector that delivers one-to-one cassette functionality, design, and administration without the cassette – All while minimizing loss, increasing lifecycles, simplifying design, and reducing labor.
- Q-Series HD simplifies polarity with a universal design, ensuring the correct cassette, pin, and gender configuration every time. The acclAIM connector option eliminates pin, gender, and polarity concerns, further streamlining the process.
- Maximum Fibers per Rack Unit Multifiber (24 Fiber MPO): 768
- Maximum Fibers per Rack Unit Multifiber (acclAIM): 192
- Maximum Fibers per Rack Unit VSFF (MDC) Connectors: 192
- Maximum Fibers per Rack Unit SFF (LC) Connectors: 96
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Type | Enclosure | ||
| Material | Steel | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Label Field, Removable Cover | ||
| Standard | CE;RoHS;REACH Compliant | ||
| UPC Number | 662875107965 |
Dimensions
| Product Depth US | 19.18 in | ||
| Product Height US | 6.97 in | ||
| Product Width US | 17.12 in | ||
| Product Weight US | 27.0 lb |
Listing Agencies / 3rd Party Agencies
| CEÂ Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Capacity | 16 Adapter Panels, 16 Cassettes | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series | ||
| Panel Configuration | Unloaded | ||
| Fiber Optic Cable Type | OM3, OM4, OM5 | ||
| Fiber Density | HD | ||
| Interface Type | Unloaded | ||
| Mounting | Rack Mount | ||
| Rack Units | 4 U |
Resources
Installation Instructions
BIM Models
Supporting Document
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
30TP-AAP | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRR20NI | radiant Collection
Control power from anywhere. Part of the radiant with Netatmo solution.
$98.25
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-8080B2EAB1010M | Ortronics
Infinium Ultra, LC Uniboot Multimode Patch Cable Assemblies
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2622LA | Pass and Seymour
Specification Grade Decorator Switch


