


1 RU Q-Series High Density Rack-Mount Fiber Enclosure
EQ01U-KHC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 1U Q-Series High Density (HD) footprint fiber enclosure is designed to deliver superior network performance, with a variety densities and connector options for maximum compatibility. The Enclosure’s unique modular fiber solution is engineered with installation efficiency and performance in mind, providing proper fiber optic cable management, protection and organization for fiber patch cords, trunks, splices, and connectors. This enclosure is compatible with all pre-terminated LM4 cassettes, M4 Splice Cassettes, HDFP adapter panels, and coordinated trunks, providing the flexibility to design and install in any application. This enclosure delivers a tremendous spectrum of densities and flexible configurations, from 96 fibers with LC connectivity to 192 fibers with MDC per Rack Unit (RU).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Maximize versatility and performance with one enclosure offering the widest range of densities, flexible configs, top performance across all fiber classes, and connectivity options for any data center or building network application.
- Density Options to Meet Every Challenge: Max Fibers per Rack Unit — 768 (24F MPO), 192 (acclAIM), 192 (VSFF/MDC), 96 (SFF/LC).
- Straightforward Splicing: High-performance splicing offers easy interfacing between bulk fiber and connectivity. Options include splice cassettes, pigtails, trays, and splice-on connectors—ideal when splicing is preferred or pre-term isn’t feasible.
- Connectivity Options: Q-Series HD Fiber Enclosure supports LC, MDC, SC, MPO, and acclAIM for uses from wiring closets to data centers. acclAIM offers cassette-free design with low loss, longer lifecycle, simplified design, and reduced installation labor.
- Simplified Polarity: Q-Series HD uses universal polarity for correct cassette, pin, and gender every time. With acclAIM connectors, it further simplifies by eliminating pin, gender, and polarity concerns for hassle-free deployment.
- Rugged Reliability The all-steel construction has been engineered to hold up under the rigors of long-term use, moves, adds, and changes, which ensures that the life cycle can match the flexibility of the connectivity.
Specifications
General Info
Color | Black | ||
Type | Panel | ||
Finish | Powder Coat | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Features | Label Field, Removable Cover |
Dimensions
Product Depth US | 19.13 in | ||
Product Height US | 1.73 in | ||
Product Width US | 17.12 in | ||
Product Weight US | 20.0 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Capacity | 96 LC Fibers, 4 Cassettes | ||
Compatibility | HDFP, LM4, M4 | ||
Fiber Optic Cable Type | OM3, OM4, OM5 | ||
Interface Type | Unloaded | ||
Mounting | Rack Mount | ||
Rack Units | 1 |
Resources
Cutsheet
BIM Models
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1