Infinium Ultra, LC Uniboot to MDC, OM4, Duplex, Plenum, 2 Foot
L3-802JA2EAB1002F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured MDC, Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in two performance tiers; Infinium Ultra and Infinium Core. Each tier is available in Single-mode and Multimode. MDC offers ultra-dense patching configurations and simplifies moves, adds, and changes, without sacrificing performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Improved Density: The MDCs connector design has a dramatically reduced ferrule pitch from duplex LC connectors, allowing for up to 3 times greater density than LC. Reduces the overall number of fiber cables and cable density.
- Simple installation/removal: The push-pull release boot offers 1.5 inches of finger space for easy removal, cutting removal times by 60%. The single connector with duplex ferrules simplifies installation, reducing insertion times by over 40%.
- Quick Polarity Swap: Simply pull the boot away from the connector down the cord jacketing, rotate the boot 180 degrees and slide it back into place. No tools or exposed fibers, just quick and easy polarity swaps
- Compatible with Infinium acclAIM: MDC Patch Cords work with this leading pre-terminated fiber solution, allowing Direct Mating Breakout and eliminating pin or polarity issues, while offering the lowest optical loss from pre-terminated fibers.
Specifications
General Info
Type | Fiber Patch Cord | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico |
Dimensions
Product Length US | 2.0 FT |
Technical Information
Cable Type | Fiber Optic | ||
Fiber Optic Cable Type | OM4 | ||
Jacket Rating | Plenum OFNP-Rated | ||
Performance Level/Tier | Infinium Ultra |
Resources
Cutsheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1