text.skipToContent text.skipToNavigation

Infinium Ultra, LC Uniboot to MDC, OM4, Duplex, Plenum, 4 Meter

L3-802JA2EAB1004M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pre-Configured MDC, Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in two performance tiers; Infinium Ultra and Infinium Core. Each tier is available in Single-mode and Multimode. MDC offers ultra-dense patching configurations and simplifies moves, adds, and changes, without sacrificing performance.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Improved Density: The MDCs connector design has a dramatically reduced ferrule pitch from duplex LC connectors, allowing for up to 3 times greater density than LC. Reduces the overall number of fiber cables and cable density.
  • Simple installation/removal: The push-pull release boot offers 1.5 inches of finger space for easy removal, cutting removal times by 60%. The single connector with duplex ferrules simplifies installation, reducing insertion times by over 40%.
  • Quick Polarity Swap: Simply pull the boot away from the connector down the cord jacketing, rotate the boot 180 degrees and slide it back into place. No tools or exposed fibers, just quick and easy polarity swaps
  • Compatible with Infinium acclAIM: MDC Patch Cords work with this leading pre-terminated fiber solution, allowing Direct Mating Breakout and eliminating pin or polarity issues, while offering the lowest optical loss from pre-terminated fibers.

Specifications

General Info
Type Fiber Patch Cord
Product Line Ortronics
Country Of Origin Mexico
Dimensions
Product Length US 4.0 m
Technical Information
Cable Type Fiber Optic
Fiber Optic Cable Type OM4
Jacket Rating Plenum OFNP-Rated
Performance Level/Tier Infinium Ultra

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;