![Cisco SFP-25G-AOC12M Compatible Active Optical Cable](https://cdn2.webdamdb.com/1280_6CpdmFBkWNN21UEI.jpg?1673629609)
Discontinued - Cisco SFP-25G-AOC12M Compatible Active Optical Cable
SFP-25G-AOC12M-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
12m Cisco SFP-25G-AOC12M Compatible 25GBase-AOC SFP28 to SFP28 (MMF, 850nm, LSZH) Active Optical Cable
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875104360 | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Active Optical Cable |
Technical Information
Wavelength | 850 nm |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1