![Cisco SFP-25G-BXU-I-40 Compatible Transceiver](https://cdn2.webdamdb.com/1280_Q0VfXKhjDn81AoG5.jpg?1673629959)
Discontinued - Cisco SFP-25G-BXU-I-40 Compatible 25GBase-BX SFP28 Transceiver (SMF, Tx: 1270nm Rx: 1330nm, 40km, LC Duplex, DDM, I-Temp)
SFP-25G-BXU-I-40-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cisco SFP-25G-BXU-I-40 Compatible 25GBase-BX SFP28 Transceiver (SMF, Tx: 1270nm Rx: 1330nm, 40km, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875077626 | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Transceiver |
Dimensions
Product Width US | 13.7 mm | ||
Product Depth US | 57.7 mm | ||
Product Height US | 12.6 mm |
Technical Information
Fiber Optic Cable Type | Single-Mode | ||
Max Distance Support | 40 km | ||
Operating Temperature Min | -40 °C | ||
Operating Temperature Max | 85 °C | ||
Connector Type | LC Duplex |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1