text.skipToContent text.skipToNavigation

Discontinued - Extreme 10303 Compatible 10GBase-LRM SFP+ Transceiver (SMF/MMF, 1310nm, 300m/220m, LC Duplex, DDM, C-Temp)

10303-L Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Extreme 10303 Compatible 10GBase-LRM SFP+ Transceiver (SMF/MMF, 1310nm, 300m/220m, LC Duplex, DDM, C-Temp)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Product Line Ortronics
UPC Number 662875068211
Country Of Origin China
Warranty Type Lifetime
Type Transceiver
Dimensions
Product Width US 13.9 mm
Product Depth US 57.5 mm
Product Height US 13.9 mm
Technical Information
Fiber Optic Cable Type Single-Mode
Operating Temperature Min 0 °C
Operating Temperature Max 70 °C
Data Transfer Rate 10 Gbps
Connector Type LC Duplex
Form Factor SFP+

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;