Discontinued - MSA QSFP28-CWDM4 Compatible 100GBase-CWDM4 QSFP28 Transceiver
LN-QSFP28-CWDM4
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MSA QSFP28-CWDM4 Compatible 100GBase-CWDM4 QSFP28 Transceiver (SMF, 1271nm-1331nm, 2km, LC Duplex, DDM, C-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875063469 | ||
Country Of Origin | China |
Dimensions
Product Width US | 18.35 mm | ||
Product Depth US | 122.0 mm | ||
Product Height US | 8.5 mm |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1