Mighty Mo 20 Dual Adjustable Base 4-Post Rack, 51 RU (8 FT), Adjustable 21"-32" depth, Tapped Rails, White
MM2082132DAB12-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Dual Adjustable Base 4-post racks provide greater flexibility and optimum efficiency in any data center or telecom room. The base angles adjust in depth with the rails reducing the overall footprint when the rail spacing is reduced. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted to the front or rear.
Depth
32.5 in
- 32.5 in
- 42 in
Rack Units
51 U
- 45 U
- 51 U
Type Of Rails
Tapped Rails
- Square Hole Rails
- Tapped Rails
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adjustable Depth: Adjustable Depth: Depending on the version depth can be adjusted in 1 inch increments from 21 inches to 32 inches or 31 inches to 42 inches in depth to meet the need of nearly any application.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
- Speednuts included: Increases speed and ease of assembly, while adding extra strength to your rack. Speednuts eliminate the need for a second wrench.
- Vertical Cable Management Panel (Sold Separately): The Mighty Mo 20 Hex Pattern Panel ensures proper cable routing and bend radius control. Its hex pattern fits MM20 universal cable troughs, cable disks, and hexguard cable protectors.
- Optimized PDU Mounting: offering flexibility from cage, rack mount, offset rack mount mixing 1 or 2 wide and 1 or 2 deep PDU
Specifications
General Info
| Color | White | ||
| Type | Rack | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | UL 2416 | ||
| UPC Number | 662875037231 |
Dimensions
| Product Depth US | 42.0 in | ||
| Product Height US | 97.0 in | ||
| Product Width US | 23.75 in | ||
| Product Weight US | 59.39 lb | ||
| Rack Depth | 42 in |
Technical Information
| Cable Entry | Back, Front | ||
| Compatibility | All MM20 VMD, and VML Vertical Management and Accessories, VMS | ||
| Frame | Adjustable | ||
| Load Capacity | 2000 lb | ||
| Mounting | Floor | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 51 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Customer CAD PDF
Customer Drawing No.
Submittal Sheet
Installation Instructions
BIM Models
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS-555 | Wattstopper
The FS-555 and FS-555C Line Voltage Ultrasonic Fixture Sensors control lighting based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Z4-RR-WC | Ortronics
Earthquake Bracing Kit contains: (4) brackets – 5/8" hole, (2) 1/2"-13 hex nuts, (2) 1/2"-13 x 1 bolt, (2) 1/2" split lock washer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P108W | Pass and Seymour
Shallow Switch and Outlet Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DS-SFP-FC8G-LW-A | Approved Networks
Cisco DS-SFP-FC8G-LW Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IPJ5E | Ortronics
IP67 Rated CAT5E UTP Jack Assembly, with Gasket and Seal Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PlugTail® Specification Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Brown
PT2097 | Pass and Seymour
PlugTail® Spec-Grade 20A Self-Test Duplex GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRT10-12 | Ortronics
Telco Style Tubular Runway,18",Dove Gray, 9' 8.50"
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HB350W-L7 | Wattstopper
HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPBP75 | Pass and Seymour
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPDRED | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$75.84
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2347-WH | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UFS60/100WH | Cablofil
2 inch high by 4 inch long under floor support stand Slotted mounting holes allow for quick attachment to floor deck. Installs quickly FAS locking tabs require no additional hardware to secure tray Supports tray independently of raised floor system White painted finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCGYTR-NA | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CV4047-2BBFF | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3625BEV1 | On-Q
This Cat 6 cable supports network connection speeds up to 10 Gigabits.
$31.51


