Discontinued - Four Room Whole House Music and Intercom, Oil Rubbed Bronze
ICAU16OB
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Provides whole house audio and intercom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 12-Port T568A/Universal Wiring
- 1 AU7396 Single Source 4 Zone Distribution Module
- 1 AU1004-WH Flush Mount Single Source Input
- 4 AU7394-WH lyriQ Classic Standard Performance Keypad Volume Control
- 4 MS3650 3000 Series 6.5inch In-Ceiling Speakers (pairs)
- 1 IC1000 Broadcast Intercom Main Module
- 4 IC1004-WH Broadcast Intercom Room Stations
- 1 F7601 Broadcast Intercom Door Chime Module
- 1 IC1001 Audio Interrupt Module
- 1: F7596-OB Broadcast Intercom Door Station
- 1 PW1060 24v, 2.5 Amp Power Supply
- 1 PW7725 12v, 2.5Amp Power Supply
- 1 WP1208-WH Three Gang Decorator Wall Plate
- 1 WP1205-WH Single Gang Decorator Wall Plate
- 1 F7425 Dual Head IR Emitter
- 1 AU1060 lyriQ Dual Head IR Emitter
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
UPC Number | 804428050605 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1