The On-Q DIN Rail bracket is a "top hat" DIN Rail supporting IEC/EN 60715 standard with 35mm width and 7.5mm height. The On-Q DIN Rail is capable of mounting directly into the On-Q low-voltage Plastic Enclosure family of products. The 6 inch, half width design allows for more versitility within the enclosure. The On-Q DIN Rail pairs well with the Nuvo P600 DIN Rail Players to create an enclosure-mounted whole home distributed audio system. Please refer to the NV-PDINKIT for additional components to complete this distributed audio solution.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Color | Nickel | ||
Type | Mounting Bracket | ||
Application Sector | Residential | ||
Hazardous Materials | No | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Standard | RoHS (Restriction of Hazardous Substances Directive 2002/95/EC | ||
UPC Number | 804428434535 |
Technical Information
Environmental Conditions | 0 to 90% (relative humidity, non-condensing) | ||
Mounting | DIN Rail |
Resources
Cutsheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1