text.skipToContent text.skipToNavigation

Control your home from anywhere with smart light switches and more. 

Explore radiant® with Netatmo and with Wi-Fi smart switches, dimmers and outlets.

Take comfort in the convenience of controlling lights and power from any smart device, from anywhere. All to set the exact lighting you need. And with multiple smart lighting solutions available, you can easily find the perfect option to fit your home and style.

Don’t forget to complete your radiant system with: switches, dimmers, outlets, and more.

Filter Results Selecting a filter will reload the page.
Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Availability
Availability

Product is available to buy on Legrand.us

Category
Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Material
Material

Indicates the primary material(s) used to construct a product.

Bulb Compatibility
Switch Type
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Number of Switches
Number of Switches

Number of electrical switches

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Wattage
Wattage

amount of watts used

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

28 Products available