![Gen 3 Multi Channel QdR2 Remote](https://cdn2.webdamdb.com/1280_QNhylX4Fukx2.jpg?1604981183)
Discontinued - Gen 3 Multi Channel QdR2 Remote
99X0450
Shading Systems
Bazaarvoice SAP Hybris Integration Version 2.8.1
Available in single- and multi-channel options, the Gen 3 QdR2 remotes provide local control of Gen 3 shades. With intuitive preset buttons and up/down control, the remote can support an unlimited number of shades on each channel. (from website)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 6 buttons to support Up, Down and preset positions 20%, 40%, 60%, 80%
- Multi-channel remote allows for five channels to support individual shades or groups with unlimited number of shades per group
- Multi-channel remote has ““All”” channel to control all shades programmed to a remote together
- Multi-channel remote has motion activated channel indicator when remote is tapped or moved
- Recommended to be used with Qrelay to extend range
- Requires QMotion wall plate, does not fit standard wall plates
Specifications
General Info
Product Line | Shading Systems | ||
Application Sector | Residential | ||
Standard | FCC, IC, CE, RoHS |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes |
Technical Information
Has Battery | Yes | ||
Number of Buttons | 6 | ||
Battery | CR 2032 3V |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can we purchase a Gen 2 Multi Channel Remote?
Hi,
Please reach out to customer service to find a dealer near your location.
Phone: 1-800-555-9891 - Option 2 then Option 2
Mon – Fri: 8am – 6pm CST (excluding holidays)
Email Us: shadingcsr@legrand.com
Date published: 2023-08-09
will the QDR2 5-Channel do both sun shade and blackout blinds on a dual bracket.
Hi,
Yes, you can have up to 5 different zones/systems on the same switch.
Date published: 2023-08-09
Need replacement remote (model QFR 433) for QMotion shades, roller and honeycomb Gen 3
Bazaarvoice SAP Hybris Integration Version 2.8.1