text.skipToContent text.skipToNavigation

DLM Data Interface, USA

LMDI-100-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMDI-100 Serial Data Interface connects a Digital Lighting Management (DLM) local network to a third party system for coordinated control of devices including lighting controls, AV equipment, shade controls and user interfaces by either system.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RS-232 interface connects DLM local network to 3rd party control system
  • Plugs to free topology DLM local network allowing mounting in remote location
  • Hinged dust cover protects two RJ45 ports
  • Facilitates combining DLM with A/V and shade control systems
  • Provides access to local network data including occupancy status
  • Fits into standard single gang wallbox; optional DIN rail mounting

Specifications

General Info
Product Line Wattstopper
UPC Number 754182934362
Country Of Origin United States
Additional Information
Security   Yes This product is ioXt certified

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

part is coming back as discontinued, do you have a replacement sku?

Asked by: ru Emmenes
Hi Ru, The LMDI-100 is showing as a valid part, and not shown as an obsolete model.
Answered by: Tier 1 Tech Support
Date published: 2023-07-11

Is there additional configuration within DLM that needs to be done to use this piece in conjunction with Occupancy sensors like the LMDC-100??

Asked by: Marcus
Please reach out to our tech. support team for further assistance with programming this device or refer to the resources provided on the product page. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-07

Is there a compatibility list for this interface? We're trying to operate RGB LEDs

Asked by: NOAA
The LMDI-100 is compatible with any third party device that communicates through RS-232 commands.
Answered by: Tier 1 Tech Support
Date published: 2022-11-12

What is the warranty on IC-DIN-II-LITE and LMDI-100U?

Asked by: Edward
The warranty period for both devices is 5 years.
Answered by: Tier 1 Tech Support
Date published: 2022-11-12
  • y_2024, m_6, d_29, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LMDI-100-U, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT