text.skipToContent text.skipToNavigation

Discontinued - DLM Input/Output Interface

LMIO-101 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LMIN-104

The LMIO-101 Input/Output Interface allows seamless integration with third party devices to provide additional functionality in a Digital Lighting Management (DLM) system.
Voltage 24 VDC
  • 24 VDC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Input/output interface for integration of third party devices
  • Component of Digital Lighting Management integrated control systems
  • Hinged dust cover protecting two RJ45 ports
  • Isolated relay inputs for up to two control devices
  • Fits into standard single gang wallbox; optional DIN rail mounting
  • Status LED for each input and output

Specifications

General Info
Product Line Wattstopper
Replaced by Part NumberĀ  LMIN-104
UPC Number 754182928835
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.25 lb
Product Volume US 26.64 cu in
Product Depth US 3.7 in
Product Height US 2.4 in
Additional Information
DesignLights Consortium Qualified System Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;