![](https://resources.legrand.us/1280_2VcsdgPrfEI4.jpg?1604980887)
The LMRL-100 Isolated Relay Interface is an optional component for a Digital Lighting Management (DLM) system. It enables seamless integration of third party devices such as HVAC systems or exhaust fans.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | LMRL | ||
Type | Interface | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Installation Location | Wall | ||
Warranty Type | 5-Year | ||
Standard | UL 2043, cUL, FCC part 15, RoHS | ||
UPC Number | 754182925926 | ||
Works With | Third Party Devices |
Dimensions
Product Depth US | 1.7 in | ||
Product Height US | 2.9 in | ||
Product Volume US | 26.6 cu in | ||
Product Width US | 2.0 in | ||
Product Weight US | 0.1 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 7 mA | ||
Number of Connections | 2 | ||
Connector Type | RJ45, Terminal Block | ||
Contact Configuration | Common, N-C, N-O | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Mounting Type | 3 in Octagonal Box, 4 in J-Box, DIN Rail, Inside 1-Gang J-Box | ||
Number of Relays | 1 | ||
Operating Temperature | 0°-40°C, 32°-104°F | ||
Operating Temperature Max | 104 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Output Voltage | 24 VDC | ||
Storage Temperature | 23° - 176° F |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this isolated relay LMRL-100 be used to control 120V exhaust fans or do the exhaust fans require 24V low voltage contact points for integration with this relay?
Greetings,
The LMRL-100 requires a set of 24v AC/DC dry contacts for integration, it is not designed for 120v input
Date published: 2024-05-08
I need to purchase twelve (12) DIN Rail Mount Adapter for the LMRL-100 (Isolated Relay Interface). For reference, see the LMRL-100 cutsheet on the second page lower right-hand side. Are these available without purchasing the Isolated Relay?
Good evening
If you still need any help from Wattstopper for purchasing or support please contact us at 1-800-879-8585 and choose any option that fits your needs.
Date published: 2022-06-21
I've installed a LMRL-100 onto an existing room to control a third party load. When I discover the room with the LMCI-100 tool using the LMCS-100 version 4.10.3 build 2020-10-22 it does not see the relay. Is this device type not supported in the software?
The LMRL is not discoverable in LMCS.
Date published: 2024-06-25
Bazaarvoice SAP Hybris Integration Version 2.8.1