text.skipToContent text.skipToNavigation

DLM Plug Load Controller 20A, 120V, 60Hz, On/Off

LMPL-101 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMPL-101 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply. They are part of a Wattstopper Digital Lighting Management (DLM) system, and enable energy-efficient control of plug loads.

BAA No
Voltage 120 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controller with line voltage relay and switching power supply
  • Component of Digital Lighting Management integrated control systems
  • Plugs to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Plug n’ Go automatic configuration and Push n’ Learn for personalization
  • Accepts occupancy sensor signal for energy saving control of plug loads

Specifications

General Info
Color White
Product Series LMPL
Type Room Controller
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Ceiling
Warranty Type 5-Year
Standard UL 88T9, cUL, FCC part 15, PEP, ISO 14025:2010, ISO 14001, RoHS 2011/65/EC
UPC Number 754182925360
Dimensions
Product Depth US 2.0 in
Product Height US 4.0 in
Product Volume US 42.0 cu in
Product Width US 3.0 in
Product Weight US 0.5 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 20 A
Number of Connections 3
Topology Free Topology
Connector Type RJ45
Indoor/Outdoor Indoor
Input Voltage 120 V
Line Frequency 50 Hz, 60 Hz
Mounting Type 1/2 in Knockout, 4 in J-Box
Number of Relays 1
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC
Storage Temperature 23° - 176° F

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I purchase LMPL-101?

Asked by: Anonymous
Hi, You can use the "Where to Buy" link at the top of our website to find a local distributer of Wattstopper products. https://www.legrand.ca/where-to-buy/shop-local/?ps-sku=P001&ps-country=US
Answered by: Tier 1 Tech Support
Date published: 2024-03-28

can i daisy chain one plug controller to the next plug controller with CAT 5e?

Asked by: jK263
Yes, you can interconnect 48 communicating devices. DLM is an open topology system. As long as all units are connected and you do not make any loops, the system will operate properly
Answered by: Tier 1 Tech Support
Date published: 2022-02-01
  • y_2025, m_2, d_10, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LMPL-101, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT