![](https://resources.legrand.us/1280_Ekpszo1hjW08.jpg?1604982258)
![](https://resources.legrand.us/1280_gdVUQURhrBQ0.jpg?1604982290)
![](https://resources.legrand.us/1280_wRqkUQdbB8X0.jpg?1604982338)
![](https://resources.legrand.us/1280_oAB44uDSpTx4.jpg?1604982341)
DLM Room Controller, 2 Relay, 0-10V, 10A, Metered, USA
LMRC-112-M-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-110 series room controllers include one or two relay(s) to switch a total of 10 amps, a high-efficiency switching power supply and dual 0-10 volt outputs per relay for control of dimmable loads including compatible LED drivers or electronic ballasts. They are the foundation of a Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controllers with line voltage relay(s) and 0-10 volt dimming output(s)
- Knockout mounting for easy installation; Class 1 and/or Class 2 connection for 0-10V wiring
- Available with or without metering (+/- 2% accuracy)
- Plug n’ Go™ automatic configuration for quick installation and maximum energy efficiency
- Store 16 scene preset levels for each load
- Support energy saving manual-on, partial-on and dimming control strategies
Specifications
General Info
Color | White | ||
Product Series | LMRC | ||
Type | Room Controller | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Features | Metered | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | UL 924, UL 60730, UL 2043, cUL, FCC part 15, PEP, RoHS 2011/65/EC, ISO 14025:2010, ISO 14001, BAA, TAA | ||
UPC Number | 754182939596 |
Dimensions
Product Depth US | 2.0 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 44.6 cu in | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.7 lb |
Technical Information
Current Draw | 10 A | ||
Number of Connections | 4 | ||
Topology | Free Topology | ||
Connector Type | RJ45, Terminal Block | ||
Dimming Compatibility | 0-10 V | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120/277 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Mounting Type | 1/2 in Knockout, 4 in Deep J-Box | ||
Number of Relays | 2 | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Output Voltage | 24 VDC |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi Is this the same as a lmrc-111-m ?
Yes, this is a Wattstopper LMRC-111-M.
Date published: 2024-01-22
Bazaarvoice SAP Hybris Integration Version 2.8.1