![Front of two Digital Dual Tech 2-Button Wall Mount Sensor w/Infrared, White](https://resources.legrand.us/1280_2kG8ioIj2946.jpg?1604981692)
Digital Dual Tech 2-Button Wall Mount Sensor w/Infrared, White
LMDW-102-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system.
BAA
No
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2-button Digital Dual Technology Wall Switch Occupancy Sensor
- LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads
- They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
- Dual Technology sensor with On/Off button(s) to switch selected load(s)
- Component of Digital Lighting Management integrated control system
- Quick access to Push n’ Learn for system personalization
- Digital sensor with LCD display and programming pushbuttons
- IR transceiver for wireless configuration and remote control
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
Specifications
General Info
Color | White | ||
Product Series | LMDW-100 | ||
Type | Sensor, Switch | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Indicator Lights, Room Controller Required, Sensitivity Adjustment | ||
Installation Location | Wall | ||
Number of Switches | 2 | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, FCC part 15, RoHS, PEP | ||
UPC Number | 754182932368 |
Dimensions
Product Depth US | 1.9 in | ||
Product Height US | 4.2 in | ||
Product Volume US | 20.3 cu in | ||
Product Width US | 1.8 in | ||
Product Weight US | 0.2183 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 20 mA | ||
Number of Connections | 2 | ||
Number of Rockers | 0 | ||
On Function | Selectable Auto/Manual | ||
Topology | Free Topology | ||
Wire Connection Type | RJ-45 | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Mounting Type | In-Wall | ||
Number of Buttons | 2 | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 30 x 30 ft, 40 ft radius | ||
Sensor Type | Occupancy | ||
Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
Sensor Coverage Pattern | 180 deg | ||
Sensor Mounting Height | 4 ft | ||
Storage Temperature | 23° - 176° F, -5° - 80° C |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am having trouble getting the occupancy sensors to work on my switches. Can someone give me a rundown on how to get them to work?
We're going to need a bit more info, and this may involve some troubleshooting. Please give our Tech Support department a call at 800-879-8585 and we'll be happy to assist.
Date published: 2024-10-07
I have a LMDW-102-W controlling a single load. How to change the setting from manual on/auto off to auto on/auto off?
Follow the installation instrucions to put the system into PnL programming mode.
the instr4uctions can be found here:
file:///C:/Users/gerick1c/AppData/Local/Temp/MicrosoftEdgeDownloads/5b037cd0-6775-4294-8eca-ebe6baf740f3/BCS-WS-IS-LMDW-10x-23121-R04-1219%20(5).pdf
-------------------------------
1. Press and hold the 'Configure' button for 3 seconds to put the system into PnL programming mode.
2. When in programming mode, press and release the 'Feature' button to step to the MAN ON/Auto ON feature, then press the up or down button to change from MAN ON to Auto ON, or vice-versa.
3. Press and release the config button to step to the next load.
4. When all loads have been configured, press and hold the 'Configure' button for 3 seconds to exit PnL mode.
Date published: 2024-10-25
I have a LMDW-102-W controlling a single load. How do I change the setting from manual on/auto off to auto on/auto off?
Ryan,
There are two methods, in the latest LMCT-100-2 remote under Load settings there will be a setting listed as "operation" change this to auto and send. The second method is manually on the switch; push and hold the C button for 4 seconds to enter PnL mode. The screen will display LD1, you will press the F button until you see MODE - mind the sensor menu is fast. Once you see MODE hit the up arrow to change to AUTO. Once this is changed, push and hold C for 4 seconds to save and exit.
Hope this helps!
If any questions, please call out Technical support line 1-800-879-8585
Date published: 2024-01-25
How do I use this controller? I want it set to motion detection.
Good evening
It would be best to contact Wattstopper Tech Support at 1-800-879-8585 option#1 for us to gather more information to help with answering your questions.
Date published: 2023-01-19
Will this work with plug load receptacle?
Yes, the LMDW-102 will work with an LMPL plug load controller.
Date published: 2022-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1