DALI OUTDOOR PIR SENSOR LO MOUNT SOCKET CONNECT GRAY
FDP-301SR-L2-TG
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution. This sensor family features bi-directional communication between sensor and driver, enabling connected systems for smarter, more energy efficient and data-driven applications. The FDP sensor series is compatible with with various intelligent drivers including Signify SR or many other connected drivers. By connecting to an intelligent driver, the FDP sensor series does not need its own power supply which will save cost and space inside the luminaire.
Footprint
48 ft
- 48 ft
- 100 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two lens configurations for mounting heights from 8’ to 40’
- Continuous dimming provides energy code compliance
- Bluetooth Sensor Configuration App allows easy commissioning from ground level
- Stream-lined design for seamless fixture integration
- Manual reset button for security recovery
- IP66 rated housing
Specifications
General Info
Product Line | Wattstopper | ||
Color | Gray | ||
UPC Number | 754182940912 | ||
Country Of Origin | China | ||
Product Series | FDP-301 | ||
Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, UV Resistant | ||
Installation Location | Fixture | ||
Standard | UL, cUL, E101196, UL 244A, UL 508, IP65 Rated, UKCA, CE, RoHS, SR Certified by Philips, FCC part 15 | ||
Warranty Type | 5-Year | ||
Type | Sensor |
Dimensions
Product Width US | 3.4 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 81.3 cu in | ||
Product Depth US | 2.1 in | ||
Product Height US | 3.4 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Operating Temperature Min | -40 °F | ||
Has Battery | No | ||
Number of Connections | 1 | ||
Sensor Coverage Pattern | 360 deg | ||
Security Method | User Authentication | ||
Sensor Type | Occupancy | ||
Operating Temperature Max | 167 °F | ||
Sensor Mounting Height | 8-15 ft | ||
Sensor Technology | Passive Infrared (PIR) | ||
Input Voltage | 12 to 20 VDC | ||
Indoor/Outdoor | Both | ||
Mounting Type | Surface, Twist Lock | ||
On Function | Auto On | ||
Current Draw | 16 mA | ||
Operating Temperature | -40°-167°F, -40°-75°C | ||
Sensing Range | 48 ft diameter | ||
Wire Connection Type | 4-Pin Twist Lock | ||
Antenna Pattern | Bi-directional |
Resources
Cutsheet
Installation Instructions
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Comment désactiver les PIR? . Comment faire pour les "déconfigurer" via l'application de tel manière que le luminaire ne prenne plus en considération la paramétrisation des PIR?
To force the fixture ON or OFF (basically bypassing the motion sensor) you can set the Sensitivity to ON-Fix (relay closed - fixture ON) or OFF-Fix (relay open - fixture OFF).
Date published: 2024-03-28
I wanted to know if I have a FDP-301SR sensor with L7 PIR Dali, so can you give me information on the detection speed of the vehicle by the sensor? maximum speed of the vehicle detected by the sensor?
The FDP-301SR is designed to work in areas like parking spaces, pedestrian pathways, warehouses, and gas stations. It is not designed to work for roadway detection and does not have any way to measure speed.
Date published: 2024-01-31
I would like to know below aspects - Can I update the latest firmware ? - Is it having any MB0 implemented? - Is it D4i compatible? - I want to get the GTIN or manufacturing info from this sensor.
FDP-301SR firmware can be upgraded via the Legrand Sensor Configuration App.
For additional sensor parameter details, please contact Wattstopper Technical Support at 800-879-8585, or your local Legrand Wattstopper Sales Rep.
Date published: 2023-12-07
Bazaarvoice SAP Hybris Integration Version 2.8.1