Discontinued - VC-4A-90HB24-36 AL 4H 90 HORZ ELBOW 24R
VC-4A-90HB24-36
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | AL | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388096127 |
Dimensions
Product Height US | 4.0 in | ||
Product Width US | 24.0 in | ||
Product Weight US | 32.199 lb |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1