![](https://cdn2.webdamdb.com/1280_oPsXIePdXdo2.jpg?1604981593)
Discontinued - VC-7A-90VI24-06 AL 7H 90 IVR 24R 06W
VC-7A-90VI24-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Aluminum | ||
UPC Number | 800388186590 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Industrial | ||
Type | Cable Tray |
Dimensions
Product Width US | 7.5 in | ||
Product Weight US | 13.783 lb | ||
Product Volume US | 5.017 cu ft | ||
Product Depth US | 34.0 in | ||
Product Height US | 34.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1