Discontinued - FTCVO9050/300PG- Fbr Trough Vert Out Cvr
489004
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
Width
12.0 in
- 4.0 in
- 12.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | GS | ||
Product Line | Cablofil | ||
Country Of Origin | Italy |
Dimensions
Product Weight US | 1.874 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1