text.skipToContent text.skipToNavigation

Discontinued - RFB4-CI-NA Series Four-Compartment Cast-Iron Combination Box

RFB4-CI-NA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RFBA4R30OG, RFB4-CI-1

14 1/2'' L x 11 7/8'' W x 3 7/16'' D (368mm x 302mm x 87mm). Fully adjustable with tunnel compartment and two receptacle brackets. Feed through from adjacent or opposite compartments only, (not cross compartments). Communication brackets not included. Note: Only for use in concrete floors. All boxes and activations are sold separately.


Country of Origin: USA.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 14 1/2'' L x 11 7/8'' W x 3 7/16'' D (368mm x 302mm x 87mm). Fully adjustable with tunnel compartment and two receptacle brackets. Feed through from adjacent or opposite compartments only, (not cross compartments). Communication brackets not included. Note: Only for use in concrete floors. All boxes and activations are sold separately. Country of Origin: USA.

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  RFBA4R30OG, RFB4-CI-1
UPC Number 786564080404
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Cubic Capacity 106 in³
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 8

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

On your RFB4 Floor Box, is the channel on the sides segregated for only communication or AV applications? Can I use that channel /tunnel compartment for both power (receptacles) and for my communication applications?

Asked by: Chez Bonilla
Hi, The box would come with tunnel blocks that can be configured in a few different ways. If you wanted wiring passing under that tunnel for both power and data/av, you would have to feed the same service into an adjacent compartment. If this is not in regards to an existing box or if you need further clarification you can contact tech support at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.  Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-12-06
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RFB4-CI-NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT