![Work Surface Modular Power](https://cdn2.webdamdb.com/1280_gEwHmPv4SCd1.jpg?1615486413)
![](https://cdn2.webdamdb.com/1280_6KN2xhTk2oz1.jpg?1604981688)
![](https://cdn2.webdamdb.com/1280_w13ExTucW933.jpg?1604982317)
![](https://cdn2.webdamdb.com/1280_2onVemUyUbP0.jpg?1604982307)
![](https://cdn2.webdamdb.com/1280_saGVnX9q8Pk6.jpg?1604982235)
![](https://cdn2.webdamdb.com/1280_gQEQRpOAkpY2.jpg?1604982286)
![](https://cdn2.webdamdb.com/1280_kfk0NftMxq61.jpg?1604982283)
![](https://cdn2.webdamdb.com/1280_2icOkqd4fUT8.jpg?1604982251)
![](https://cdn2.webdamdb.com/1280_UUp1n4EpGu66.jpg?1604982287)
![](https://cdn2.webdamdb.com/1280_2kzZOk9qa1A4.jpg?1604982233)
![](https://cdn2.webdamdb.com/1280_soiMPShVDOd4.jpg?1604982304)
![](https://cdn2.webdamdb.com/1280_2mlyGetetoI8.jpg?1604982293)
![](https://cdn2.webdamdb.com/1280_YiXqy4MmhW41.jpg?1615479235)
![](https://cdn2.webdamdb.com/1280_IvLN13bMwH45.jpg?1604982304)
![](https://cdn2.webdamdb.com/1280_I5eqNs8r0UL1.jpg?1604982241)
![](https://cdn2.webdamdb.com/1280_EMkxQ67hvC98.jpg?1615479198)
![](https://cdn2.webdamdb.com/1280_wwo23vIbtmH2.jpg?1604982292)
![](https://cdn2.webdamdb.com/1280_oL0t5Id5Bpw7.jpg?1615479169)
![](https://cdn2.webdamdb.com/1280_2r6gXkdbpgJ6.jpg?1604982293)
WORK SURFACE MOD POWER KIT 72IN TABLE, 2 PORTAL, BLACK COVER
WSMPDUT72BKDK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Kit contains two 4 wire, 2 circuit connectorized cables each 27'' in length (one M/F and one F/F) with black cable covers and 4 cable clamps for mounting, one black work surface portal with 2 power and 2 keystone openings for communications. Portal is wired for circuit 1. For circuit 2 wired portals, order the ''-2'' suffixed part number.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776184624 | ||
Application Sector | Commercial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1