Charging Station with Accent Light, 2-Gang, (1) 4-Port USB-A Outlet and (1) Duplex GFCI with USB-C - Silver
XCSAL2GUR1-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Outdoor charging station with an LED accent light to enable device charging during the day and after dark. Accent light ensures the station stands out from standard bollards and clearly indicates charging. Station includes one 4-Port USB-A outlet and one duplex 20A, weather-resistant GFCI Receptacle with USB-C.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
- Outdoor-Rated Construction: Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
- Durable, Premium Finishes: Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
- Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices.
- Add up to two pairs of shelves to hold mobile devices while charging
- Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.
- Available in several preconfigured options with various installed devices to meet exact charging needs.
- Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
Specifications
General Info
| Color | Silver | ||
| Type | Charging Stations | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | USB-A Charging, USB-C Charging | ||
| Installed Devices | 4-Port USB-A, GFCI with USB-C | ||
| Number of Receptacles | 1 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, File Number E479489, Guide PUPR | ||
| UPC Number | 786776197631 |
Dimensions
| Product Height US | 46.5 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 6.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | Yes | ||
| Lighting Types | Accent Light | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Channels | 1 | ||
| Number of Gangs | 2 | ||
| Number of USBs | 2 | ||
| Operating Temperature | -22°F-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -22 °F |
Resources
Installation Instructions
CAD Drawings
Brochure
BIM Models
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153PW | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
$31.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597NTLTRWCCD4 | radiant Collection
Add a little light where you need it, with a combination 15A GFCI outlet and built-in night light.
$34.97
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
THRDPT | Cablofil
Plastic threaded rod protector can be used with any size of threaded rod
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWC826USBWCCV2 | radiant Collection
In-wall charging station with Qi wireless charging, plus an outlet with built-in USB connection.
$97.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7413G | Pass and Seymour
Industrial Extra Heavy-Duty Spec Grade Receptacles, Back and Side-Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$63.59
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP6GWH1 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$36.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4000B-10 | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-90VO12-24 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
670IG | Pass and Seymour
Single Pole, Double Combination Switch, 20As, 120/277 volts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$63.14

