![silver power pedestal](https://resources.legrand.us/1280_ogjV45bWm37.png?1611671007)
![silver power pedestal device](https://resources.legrand.us/1280_cj5bgQ2kwd13.png?1611670371)
Outdoor Power Pedestal, 1-Gang Device Plate
XPP1G30-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Outdoor Power Pedestal
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The outdoor power pedestal is a durable solution for high amperage applications (15-60A).
- Pedestal can be used to provide power for outdoor equipment, food trucks, and other events.
- Available in several versions to accommodate 1-gang, 2-gang or pin and sleeve devices.
- Unit is also available with a divider for 2-gang applications to enable low voltage along with power.
- Standard height is 30" but custom heights are available.
- Durable sheet-metal construction and outdoor-rated paint stands up to weather conditions and harsh environments.
- Pedestal does not include devices. 15-20A devices must be weather-resistant and used with an in-use cover. 30-60A devices must be watertight.
Specifications
General Info
Color | Silver | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786776194746 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Seismic Tested | No | ||
Indoor/Outdoor | Both | ||
Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this available with no receptacles? I just need to use to route power wiring to an L2 EV Charger in a concealed manner.
Hello,
The outdoor power pedestal is not intended for the application you describe. I have included a link below to our EV charger cutsheet which includes pedestals:
https://legrand.webdamdb.com/directdownload.php?ti=152198045&tok=oe3mYBlWiuV4LFUWxUFIWARR
Thank you,
Date published: 2024-03-28
Can two 50A Receptacles fit on this pedestal?
Hello,
No, 50A receptacles are too large to fit side-by-side in one XPP pedestal.
Thank you,
Date published: 2022-11-02
Will this pedestal allow us to mount a single NEMA L22-50R (277/480v, 30A twist-lock).
Yes, the XPP2G30D-SV Outdoor Power Pedestal can accept a NEMA L22-50R receptacle, but the device must be water-tight or fitted with a suitable weatherproof cover.
Date published: 2021-12-17
Can multiple device plates fix in a single pedestal, i.,e 50/2 twist lock, 30/1 twistlock and one 20A GFIC all with separate covers?
Hello,
Do to the size of those specific devices each would require their own pedestal. The 50A and 30A would be too large (the male plugs) to combine with other services/outlets. If the 50A or 30A where in use the male plug would be too big and block the other receptacle from being used at the same time.
Date published: 2021-09-30
Bazaarvoice SAP Hybris Integration Version 2.8.1