![](https://cdn2.webdamdb.com/1280_MFEjN8qH9N48.jpg?1604981679)
Eclipse PN05 Latching Raceway Fitting
PN05L10-W
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
PN5 Series One-piece latching raceway with co-extruded hinge and adhesive bakcing. Available in 10' (3.0m) lengths.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776174786 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL listed for up to 600V. Meets Section 12-1600 of CEC | ||
Type | Raceway |
Dimensions
Product Width US | 1.125 in | ||
Product Height US | 0.625 in | ||
Product Length US | 118.11 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1