For right angle turns on same surface. Cover stop permits neat butting of 2000C Cover. Two couplings included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | 2000 Series | ||
| Type | Fitting | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
| UPC Number | 786776074420 |
Dimensions
| Product Height US | 0.779 in | ||
| Product Length US | 2.5 in | ||
| Product Width US | 2.5 in | ||
| Product Weight US | 0.18 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | On Surface | ||
| Voltage | 300.0 V |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APR-3 | Cablofil
FASPower branch circuit wiring products dramatically reduce labor and increase productivity on the jobsite
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5A-0606-99-S6 | Cablofil
PW dividers provide code compliant means for cable separation in all ladder solid or vented bottom trays
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHDH163PBCCCV4 | radiant Collection
Virtually eliminates fan motor ““hum" for quiet fan speed control
$52.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACPDXXSM2 | Wattstopper
The DIN Rail mounted Low-Voltage Output Station (LVOS) is used for the control and automation of LED and Fluorescent lighting loads requiring either 0-10V or pulse width modulation (PWM) for dimming control.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACHDMIM1 | adorne Collection
Keystone insert.
$30.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1920R | Pass and Seymour
20A NEMA L1920 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCBKTR-NA | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DST2 | Wiremold
Double sided tape for the Uniduct system.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C10105P-AAP-6A | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFRB-8 | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALA4800B-10 | Wiremold
Wiremold ALA4800 Series Dual Compartment Raceway Annodized Aluminum Base
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUW | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$67.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$15.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTCBK | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC63SAJMM1014M | Ortronics
Infinium acclAIM Fiber Trunk Assembly, Plenum
