text.skipToContent text.skipToNavigation

1500 Series Overfloor Raceway Junction Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

May be used as a cross, tee or elbow. Cover has 1/2'' trade size KO. Base has 1/2'' and 3/4'' concentric trade size KOs to enable connection to floor outlet boxes or underfloor duct systems (use Chase nipple not included). Two 1500WC Wire Clips included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • May be used as a cross, tee or elbow. Cover has 1/2'' trade size KO. Base has 1/2'' and 3/4'' concentric trade size KOs to enable connection to floor outlet boxes or underfloor duct systems (use Chase nipple not included). Two 1500WC Wire Clips included.

Specifications

General Info
Product Line Wiremold
UPC Number 786776082906
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 4.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;