2400 20A Duplex Receptacle Fitting
2427GT-FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-Wire 125V NEMA 5-20R receptacle. Includes 10 1/2'' (267mm) pigtails and inline splice connectors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Fog White | ||
UPC Number | 786776140125 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed | ||
Type | Raceway |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Technical Information
Voltage | 120.0 V |
Resources
Installation Instructions
Brochure
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1