text.skipToContent text.skipToNavigation

3000 Blank Cover Fitting

G3036HE Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Use as blank cover or tap off KO in center of plate for 1/2'' trade size conduit. G3007C Device Bracket included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use as blank cover or tap off KO in center of plate for 1/2'' trade size conduit. G3007C Device Bracket included.

Specifications

General Info
Color Gray
Type Raceway
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Raceway:File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776096156
Dimensions
Product Length US 4.5 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;