4047 Two-Gang Cover Single Round Opening Fitting
V4047AX
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Accepts straight blade and locking single receptacles with face diameters of 1.38'' to 1.39'' (35mm to 36mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Accepts straight blade and locking single receptacles with face diameters of 1.38'' to 1.39'' (35mm to 36mm).
- NOTE: Certified to Canadian Safety Standards for sale in Canada
- When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776050844 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 4.75 in | ||
Product Length US | 5.125 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1