500/700 15A, 125V Single Pole Switch and Box Fitting
VC57240
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single pole switch included. Accepts standard single-gang switches including three-way. Cover has twistouts for 500 or 700 Series Raceway on each end and sides. Twistouts on ends of box permit running raceway close to interior trim. Base has 1/2'' trade size KOs. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Single pole switch included.
- Accepts standard single-gang switches including three-way.
- Cover has twistouts for 500 or 700 Series Raceway on each end and sides.
- Twistouts on ends of box permit running raceway close to interior trim.
- When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
- NOTE: Certified to Canadian Safety Standards for sale in Canada.
- NOTE: Certified to Canadian Safety Standards for sale in Canada.
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776047998 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 2.0 in | ||
Product Depth US | 1.375 in | ||
Product Length US | 4.125 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1