![](https://cdn2.webdamdb.com/1280_wQrVK9ODh571.jpg?1605810230)
500/700 Solid Base Fan Box Fitting
5738AFWHC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cover accepts fan bracket device with mounting centers of 3 3/16'' (81mm). Base has six mounting holes and 4 1/2'' trade size KOs. #10 mounting studs provided. Rated for fans and fixtures up to 50 lbs. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cover accepts fan bracket device with mounting centers of 3 3/16'' (81mm). Base has six mounting holes and 4 1/2'' trade size KOs. #10 mounting studs provided. Rated for fans and fixtures up to 50 lbs. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776076653 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 5.5 in | ||
Product Depth US | 1.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1