![](https://cdn2.webdamdb.com/1280_c3ZX2h6935L0.jpg?1604981647)
Used for touching up large areas. Contains 0.3 oz. of paint.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776010817 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WHAT COLOR IS THIS? Model # is WHWE The specs should say what color it is
Hello Sparkydon99,
WHWE-S is a 12oz can of white spray paint. The "WH" in the catalog number indicates the white finish.
Date published: 2022-01-12
Bazaarvoice SAP Hybris Integration Version 2.8.1