500/700 Three-Gang Shallow Switch and Receptacle Box Fitting
VC5747-3
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For standard shallow switches and receptacles including single-gang combination devices. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Three-gang: 4 5/8'' L x 6 1/2'' W (117mm x 165mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For standard shallow switches and receptacles including single-gang combination devices.
- Base has two 1/2'' trade size KOs.
- Three-gang: 4 5/8'' L x 6 1/2'' W (117mm x 165mm).
- NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Larger gang boxes available by special order
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776048551 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 6.5 in | ||
Product Depth US | 1.375 in | ||
Product Length US | 4.625 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1